For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AOB 45 - Swage nipple 45°
Bill of material
PN 40 AOB 50 45
DES
Identifier
PN 40 AOB 50 45
DN
Diameter DN
38 mm
S
Size
24
HS
Inch
1.1/2"
G1
Thread G1
G 2" -11
L1
Length L1
189.5 mm
L2
Length L2
51.5 mm
S1
Width across flats S1
70 mm
OR
O-ring OR
48.1 x 1.6 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.